文档标题 | 信息 |
---|---|
Package Description | WAFER SALE (PRICE IN WAFER QTY)-FRAME |
Package Status | Active |
Package Type | WAFER |
类别 | WAFER |
Package Code | WAFERF |
分类 | G |
Lead Count | 0 |
Pb (Lead) Free | Yes |
长度 | 0mm |
Pb Free Category | e3 Sn |
宽度 | 0mm |
Thickness | 0mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0mm |
Package Carrier | Wafer |
Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |