文档标题 | 信息 |
---|---|
Package Name | V196.15X15 |
Package Previous Code | VDE |
Package Description | 196 fBGA |
Package Status | Active |
Package Type | FBGA |
类别 | PLASTIC |
Package Code | VDE |
分类 | PLASTIC |
Lead Count | 196 |
Pb (Lead) Free | Yes |
长度 | 15.01mm |
宽度 | 15.01mm |
Thickness | 1.02mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 15.01 x 15.01 x 1.02 |