文档标题 | 信息 |
---|---|
Package Name | T3.C |
Package Previous Code | TAQ |
Package Description | 3 LD METAL CAN TO-39 (TO-205) |
Package Status | Active |
Package Type | CAN |
类别 | HERMETIC |
Package Code | TAQ |
分类 | HERMETIC |
Lead Count | 3 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 9.14mm |
Thickness | 0mm |
Pitch | 5.08mm |
Pkg. Dimensions (mm) | 0.00 x 9.14 x 0.00 |