文档标题 | 信息 |
---|---|
Package Description | PLCC 16.51x16.51x3.63 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PLCC |
类别 | PLASTIC |
Package Code | PLG44 |
分类 | G |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 16.51mm |
Pb Free Category | e3 Sn |
宽度 | 16.51mm |
Thickness | 3.63mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 16.51 x 16.51 x 3.63 |