文档标题 | 信息 |
---|---|
Package Name | PLBG0165FD-B |
Package Previous Code | 165FHE-B |
JEITA Standard | P-LBGA165-15x17-1.00 |
Package Status | Active |
Package Type | LBGA |
类别 | IC |
Package Code | pkg_9995 |
Lead Count | 165 |
Pb (Lead) Free | Yes |
长度 | 17mm |
宽度 | 15mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 17 x 15 x 1.4 |