文档标题 | 信息 |
---|---|
Package Name | PLQP0176KB-C |
JEITA Standard | P-LQFP176-24x24-0.50 |
Package Status | Active |
Package Type | LQFP |
类别 | IC |
Package Code | pkg_11746 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
长度 | 24mm |
宽度 | 24mm |
Thickness | 1.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.7 |