文档标题 | 信息 |
---|---|
Package Name | PVQN0052KA-A |
Package Previous Code | TNP-52 |
JEITA Standard | P-VQFN52-8x8-0.50 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_1105 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.95 |