文档标题 | 信息 |
---|---|
Package Name | L10.1.8X1.4A |
Package Previous Code | LUA |
Package Description | 10ld (.40mm pitch) COL 1.8x1.4x.50 uTQFN |
Package Status | Active |
Package Type | uTQFN |
类别 | PLASTIC |
Package Code | LUA |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 1.8mm |
宽度 | 1.4mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.80 x 1.40 x 0.00 |