文档标题 | 信息 |
---|---|
Package Name | L20.4X4C |
Package Previous Code | LCT |
Package Description | 20 LEAD QFN (4 x 4 mm) |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LCT |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |