文档标题 | 信息 |
---|---|
Package Name | K4.A |
Package Previous Code | KCW |
Package Description | 4 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | KCW |
分类 | HERMETIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 4.19mm |
宽度 | 6.48mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 4.19 x 6.48 x 0.00 |