文档标题 | 信息 |
---|---|
Package Name | D14.3 |
Package Previous Code | DAA |
Package Description | 14 LD SBDIP, SOLDER SEAL |
Package Status | Active |
Package Type | SBDIP |
类别 | HERMETIC |
Package Code | DAA |
分类 | HERMETIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 17.78mm |
宽度 | 7.49mm |
Thickness | 2.41mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 17.78 x 7.49 x 2.41 |