概览

简介

The ADC1004S030/040/050 are a family of 10-bit high-speed low-power Analog-to-Digital Converters (ADC) for professional video and other applications. They convert the analog input signal into 10-bit binary-coded digital signals at a maximum sampling rate of 50 MHz. All digital inputs and outputs are Transistor-Transistor Logic (TTL) and CMOS compatible, although a low-level sine wave clock input signal is allowed. The device requires an external source to drive its reference ladder. If the application requires that the reference is driven via internal sources, NXP Semiconductors recommends you use one of the ADC1003S030/040/050 family.

特性

  • 10-bit resolution
  • 3 V to 5 V CMOS digital outputs
  • DC sampling allowed
  • External reference voltage regulator
  • High signal-to-noise ratio over a large analog input frequency range (9.4 effective bits at 4.43 MHz full-scale input at fclk = 40 MHz)
  • In-Range (IR) CMOS output
  • Low analog input capacitance, no buffer amplifier required
  • Low-level AC clock input signal allowed
  • No missing codes guaranteed
  • No sample-and-hold circuit required
  • One clock cycle conversion only
  • Power dissipation only 175 mW (typical)
  • Sampling rate up to 50 MHz
  • TTL and CMOS levels compatible digital inputs

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 467 KB
End Of Life Notice PDF 538 KB
2 items

设计和开发

开发板与套件

开发板与套件

模型