Renesas Electronics supplies MCUs such as those in the RL78 Family and the RX13T Group for vacuum cleaner applications. These microcontrollers have the performance necessary to deliver fine-grained motor control, while at the same time reducing power consumption substantially. Our chips are ideal for use in middle-range vacuum cleaners.
图像

Related Products
Block | Semiconductor Device | Recommended Products | Features |
---|---|---|---|
Control , Display MCU | MCU | RX13T Group RL78/G1G Group RL78/G1M Group |
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs 16-bit general-purpose MCU, three-phase complementary PWM timer, suitable for small motor control 8-bit general-purpose MCU, small motor control |
HMI MCU | MCU | RL78/G1N Group | 8-bit general-purpose MCU, Large-current output for LED drive |
MCU Peripheral | CMOS Op-amp | READ2303G READ2304G |
Full range input/output, high slew rate Low power consumption, high slew rate |
Sensor | CMOS Op-amp | READ2303G READ2304G |
Full range input/output, high slew rate Low power consumption, high slew rate |