Renesas' radiation tolerant RF switches feature high isolation, linearity, and patented Constant Impedance technology, which makes them ideal choices for small satellite communications system applications.
Renesas' radiation tolerant RF switches feature high isolation, linearity, and patented Constant Impedance technology, which makes them ideal choices for small satellite communications system applications.
製品名 |
Input Freq (MHz) |
Insertion Loss (db) |
Switching Speed (ns) |
IIP2 (dBm) |
IIP3 (dBm) |
IP1dB (dBm) |
Input Supply Range (V) |
Low Dose Rate (ELDRS) (krad (Si)) |
SEL (MeV*cm2/mg) |
Temp. Range |
Lead Count (#) |
Pkg. Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|