Radiation Hardened and Radiation Tolerant Product Test Reports

Renesas offers a broad range of Renesas radiation hardened Class V (space level) compliant products for harsh environment and space applications. All Renesas radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

ELDRS Test Facility

Total Dose Reports

Wafer-by-wafer production testing qualification at both low (ELDRS) and high dose rate under biased and unbiased conditions.

Orion Over Earth Image

SEE Reports

Single-event effects (SEE) testing of radiation hardened devices to characterize their performance in a heavy ion environment.

Mars Rover Image

Neutron Reports

Testing to determine the sensitivity of a device to the displacement damage caused by a neutron environment.

Our Approach to Space Radiation Environments

As a major supplier to the military and aerospace industries, Renesas’s product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments.

We're leveraging decades of experience designing for the most rigorous environments to deliver efficient, thermally optimized and reliable solutions that can be used across many applications with minimal qualification time.

Renesas tests and guarantees total ionizing dose hardness on a wafer-by-wafer basis to MIL-STD-883 Method 1019 using an in-house Gammacell 220TM 60Co irradiator. This testing is done at both high dose rates (50rad(Si)/s) and low dose rates (0.01rad(Si)/s. Renesas also characterizes and tests device performance for single-event effects and displacement damage.

  • ~300 space-qualified radiation hardened products available
  • Consistent design and manufacturing in Renesas’s MIL-PRF-38535-qualified facility in Palm Bay, Florida
  • Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers
  • All products are fully Class V (space level) compliant
  • All products are on individual DLA SMD drawings

ドキュメント

分類 タイトル 日時
カタログ PDF 467 KB
カタログ PDF 4.85 MB
ホワイトペーパー PDF 533 KB
3 items