The ISL29006IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29006 low power, current-output ambient light photo detect IC.
The ISL29006 is a light-to-current silicon optical sensor that combines a photodiode array and a current amplifier on a single monolithic IC. The photodiode’s spectral sensitivity approximates the human eye response peaking at 550nm with virtually no infrared (IR) response.
ご購入 / サンプル |
|
---|---|
型名 | |
ISL29006IROZ-EVALZ circle廃止品 |