概要

説明

The ISL80138EVAL1Z evaluation board is used to evaluate the performance of the ISL80138 high voltage linear regulator. The evaluation board is available with jumpers to set output voltage from 2.5V to 12V for easy evaluation by configuring a single resistor. The board can also be configured to give a specific output voltage.

The ISL80138 is a high voltage, adjustable VOUT low quiescent current linear regulator that is also ideally suited for "always-on" and "keep alive" applications. The ISL80138 also operates from an input voltage of 6V to 40V under normal operating conditions and consumes only 18µA of quiescent current at no load.

特長

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • IOUT is 150mA
  • Ultra-low 18μA typical quiescent current
  • ±1% accurate voltage reference
  • Overcurrent protection
  • Over-temperature/Thermal protection

アプリケーション

アプリケーション

  • Industrial
  • Networking
  • Telecom

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 610 KB
データシート PDF 481 KB 英語
2 items

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
PCB設計ファイル ZIP 693 KB
1 item