ISL9238, ISL9237 USB Type-C Buck-Boost Battery Chargers

Added on 2月 16, 2016

Introducing the industry's first buck-boost battery charger that supports USB Type-C™ connector. Single-chip ISL9237 reduces BOM costs up to 40%, extends battery life for ultrabooks, tablets and power banks.

Related Resources



Video Transcript

The USB Type-CTM is a next generation industry standard that allows charging, data transfer, and video, all in one simple connector. It can deliver up to 20V or 100W over a single cable: tailored to fit mobile devices, yet robust enough for laptops and tablets. It features reversible plug orientation and cable direction, so it will no longer matter which end of the cable or which side of the connector you plug in. It is truly all-in-one connectivity standards for tablets, notebooks, or smartphones. The USB 3.1 compliant ISL9237 joins the emerging USB Type-C ecosystem as the first battery charger capable of providing buck mode, buck-boost mode, and boost mode for 1 to 3-cell lithium-ion batteries.

The single-chip ISL9237 replaces competitive buck and boost two-chip charger solutions, eliminating a charger IC and inductor, to reduce customer bill of material costs by up to 40%. It also supports USB On-The-Go (OTG) with a 5V ultra-reverse buck mode, and reduces traditional two-stage charging to a single stage buck-boost for improved efficiency. In charging mode, the ISL9237 takes input power from a wide range of DC power sources: AC/DC charger adaptors, USB power delivery ports and any travel adapter to charge battery packs with up to three series cell lithium-ion batteries.

The ISL9237 can also operate connected to only a battery, an adapter or both. The ISL9237's key features include: input voltage range of 3.2V to 23.4V, system output voltage of 2.4V to 13.1824V, up to 1MHz operation allows smaller, lower cost inductors, and reduces acoustic noise in DCM mode.

The ISL9237 battery charger is the latest member of Intersil's family of mobile computing power management solutions, which include the ISL95852, Vcore PMIC, and the ISL95908 peripheral PMIC. These products power IMVP8 compliant systems using Intel's sixth generation core processors. For more information about the ISL9237 buck-boost charger IC, please visit the ISL9237 product page.