Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
BGG119 | PBGA | 119 | G | PLASTIC | Yes | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
BGG121 | PBGA | 121 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 2.15mm | 1.27mm | |
BGG256 | PBGA | 256 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 2.00mm | 1.27mm | |
BGG313 | PBGA | 313 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
BH640 | PBGA | 640 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
BHG420 | PBGA | 420 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.23mm | 1.00mm | |
BHG640 | PBGA | 640 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
BJG100 | CABGA | 100 | 240 | PLASTIC | Yes | 9.00mm | 9.00mm | 1.10mm | 0.80mm | |
BJG64 | CABGA | 64 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.09mm | 0.80mm | |
BKG160 | CABGA | 160 | G | PLASTIC | Yes | 13.00mm | 9.00mm | 1.30mm | 0.65mm | |
BL1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 3.34mm | 1.00mm | |
BL676 | FCBGA | 676 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
BLG1156 | FCBGA | 1156 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BLG196 | FCBGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 2.60mm | 1.00mm | |
BLG345 | FCBGA | 345 | G | PLASTIC | Yes | 24.00mm | 15.50mm | 2.80mm | 1.00mm | |
BLG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BLG484 | FCBGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 3.34mm | 1.00mm | |
BLG676 | FCBGA | 676 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
BLG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
BLG896 | FCBGA | 896 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.67mm | 1.00mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BP256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BPG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BQG165 | CABGA | 165 | G | PLASTIC | Yes | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
BS352 | SBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 1.70mm | 1.27mm | |
BTG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
BTG304 | CABGA | 304 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 0.50mm | |
BV0264AA | FCCSP | 264 | G | PLASTIC | Yes | 8.70mm | 14.40mm | 0.90mm | 0.60mm | |
BVG160 | CABGA | 160 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.65mm | |
BVG52 | CABGA | 52 | G | PLASTIC | Yes | 7.00mm | 4.50mm | 1.00mm | 0.65mm | |
BX288 | SBGA | 288 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.10mm | 1.00mm | |
BX320 | SBGA | 320 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 1.59mm | 1.00mm | |
BX420 | SBGA | 420 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 1.70mm | 1.00mm | |
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
BXG288 | SBGA | 288 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 1.10mm | 1.00mm | |
BXG420 | SBGA | 420 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 1.70mm | 1.00mm | |
BXG500 | SBGA | 500 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
BYG100 | CABGA | 100 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 1.00mm | 0.50mm | |
BYT142 | CABGA | 142 | G | PLASTIC | Yes | 6.20mm | 6.00mm | 0.82mm | 0.45mm | |
CAA | C69.5X5 | QFN | 69 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.68mm | 0.40mm |
CAB | C69.5X5A | QFN | 69 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.68mm | 0.40mm |
CAC | C69.5X5B | QFN | 69 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.68mm | 0.40mm |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm |