Level Shifter Panel Repair VCOM Gamma Buffer Integrated Solution Programmable Reference Generator Optical Sensor LCD Backlight LCD Clock Driver LCD Power Voltage Regulator
Device List

Vcom Amplifiers6

60MHz Rail-to-Rail Input-Output Op Amps
60MHz Rail-to-Rail Input-Output Operational Amplifier
60MHz Rail-to-Rail Input-Output Op Amps
Low Cost, 60MHz Rail-to-Rail Input-Output Op-Amp

Integrated Gamma Buffers with Vcom Amplifier1

12MHz Rail-to-Rail Buffers + 100mA VCOM Amplifier

LED Backlight Drivers25

High Power LED Driver
6-Channel, 50mA Automotive LED Driver with Ultra-high Dimming Ratio and Phase Shift Control
LED Driver with 1-Wire Dimming
White LED Driver with PWM Dimming
SMBus 8-Channel LED Driver
SMBus 6-Channel LED Driver
More 

Integrated TFT-LCD DC-DC Regulators10

600kHz/1.2MHz PWM Step-Up Regulator
3-Channel DC/DC Converter
TFT-LCD Power Supply
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET
More 

Level Translators1

6-Channel High Speed, Auto-direction Sensing Logic Level Translator

Light to Analog Sensors (Current)2

Small, Low Power, Current-Output Ambient Light Photo Detect IC
Non-Linear Output Current, Low Power Ambient Light Photo Detect IC

Light to Analog Sensors (Voltage)3

Small, Low Power, Voltage-Output Ambient Light Photo Detect IC
Low Power Ambient Light-to-Voltage Nonlinear Converter

Light to Digital Sensors9

Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Enhanced Infrared Rejection
More 

Vcom Amplifiers12

60MHz Rail-to-Rail Input-Output Op Amps
60MHz Rail-to-Rail Input-Output Operational Amplifier
60MHz Rail-to-Rail Input-Output Op Amps
12MHz Rail-to-Rail Input-Output Op Amps
12MHz Rail-to-Rail Input-Output Operational Amplifier
More 

Programmable Gamma1

Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator
18-Channel Programmable I2C TFT-LCD Reference Voltage Generator
Programmable TFT-LCD VREF Generator
More 

TFT-LCD Voltage References1

Vcom Amplifiers12

60MHz Rail-to-Rail Input-Output Op Amps
60MHz Rail-to-Rail Input-Output Operational Amplifier
60MHz Rail-to-Rail Input-Output Op Amps
12MHz Rail-to-Rail Input-Output Op Amps
12MHz Rail-to-Rail Input-Output Operational Amplifier
More 

Integrated FET Regulators3

3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
Compact Synchronous Buck Converter
Compact Synchronous Buck Converter
Compact Synchronous Buck Regulators
More