Facial Steamer
Overview
To help designers realize these functions Renesas offers the 16-bit microcontroller R8C Family and the RL78 Family. In addition, we offer a variety of general-purpose semiconductors for use in microcontroller peripherals or drive circuits in order to meet our customers' needs.
In particular, the R8C/3xC Series has a built-in timer (PWM), A/D converter, and other functions required by facial steamers. Furthermore, since an on-chip oscillator is also built in, external parts and cost can be reduced.
System Block Diagram
Recommended Products
Block | Semiconductor device | Recommended products | Features, etc. |
---|---|---|---|
Main controller | MCU | R8C/3x Series | On-chip oscillator |
RL78 Family | |||
MCU peripheral | Op-amp | READ2352JSP | Full range Input/output , High slew rate |
Drive circuit | Low power MOSFET | μPA26xx Series | 2X2mm package |
Related Application Notes/Sample Code
Title
|
Document No. |
---|---|
Code Generator Plug-in | - |