Cyclocomputer
Overview
Renesas offers a rich selection of microcontrollers and peripheral ICs that can be applied to cyclocomputers in order to realize these features. We provide the best solution for your needs with a lineup of 78K0R/LH3 low power consumption microcontrollers with built-in LCD driver for the main unit, the small-package RL78 Family and R8C Family for the sensor, and R8C/3MQ microcontrollers for 2.4 GHz wireless.
System Block Diagram
Recommended Products
Block | Semiconductor Device | Recommended Products | Features, etc. |
---|---|---|---|
Main unit (display) | MCU | RL78/L12 | On-chip LCD driver, low power consumption |
78K0R/LH3 Group | |||
Speed sensor Cadence sensor |
Microcontroller | R8C Family | Small package |
R8C/3MQ | ZigBee functions |
Related Application Notes/Sample Code
Title
|
Document No. |
---|---|
Code Generator Plug-in | - |