HEV/EV Inverter Solutions

Renesas Electronics Corporation

Contributing to miniaturization. The world’s smallest high-efficiency inverter kit in high-powered motor drivers.

With the rising use of HEV/EVs comes the need for compact, light-weight, and efficient motor control systems that can be used with compact vehicles.
Renesas has launched the world’s most compact (3.9L) high-efficiency inverter kit for use in high-powered (100kW class) motor drivers. The kit also includes control software and motor calibration tools to help greatly reduce development time.

Added on 2018-05-12