Renesas offers the RH850/D1M microcontroller (MCU) and RAA27884x VSP LCD controller to generate 2D instrument cluster graphics that can be displayed on a variety of LCD panels with different resolutions. The reference design allows users to generate the cluster graphics in a single resolution and scale it with the RAA27884x's scaling engine to fit different LCD panels, thus minimizing the software and graphics design work for re-use in different car models.

System Benefits

  • Less software work to support multiple display resolutions with a single design
  • Generate cluster graphics in one resolution with the RH850 MCU, then easily scale to different resolutions using the RAA278840 LCD controller
  • Primary cluster graphics made for an 8-inch LCD panel at 1280x480 resolution
  • Uses the RAA278840 LCD controller to upscale the graphics to 1920x720 to support an upgrade option to a 12.3-inch panel for premium trim vehicle models
  • Utilizes the RAA278840 LCD controller for "fast boot" to display tell-tale lamps at ignition (<500ms to display OSD through the RAA278840), allowing the MCU software time to boot up properly
  • Optimized power management ICs for the camera and ECU
System Block Diagram

Low-Cost Digital Instrument Cluster

Winning Combinations for Automotive

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

List of Winning Combinations for Automotive