Download (D6002695)

Issue Date : Sep.24.18

Category : Serial Interface

Synergy MQTT/TLS AWS Cloud Connectivity Solution - Application Project



Applicable Products

S5D9
Renesas Synergy™ Software
Renesas Synergy™ Promotional Kit PK-S5D9
Renesas Synergy™ AE-CLOUD2 Application Example for Cloud Connectivity


Comments

Application Notes (r11an0336eu0100-synergy-mqtt-tls-aws-cloud-connectivity.pdf) and Sample Program (C source, ( e2 studio / GNUARM-NONE )) are included.
Related function: Serial Interface (Clock Sync./Clock Async.), Connectivity

Download

Product Name File Name File Size Download Link
Synergy MQTT/TLS AWS Cloud Connectivity Solution - Application Project an-r11an0336eu0100-synergy-mqtt-tls-aws-cloud-connectivity.zip 4.80 MByte