Overview

Description

EPAM Systems, Inc. offers a V2C platform that eases connected car development. This platform consists of "AosCloud" on the cloud side provided by EPAM Systems, Inc. and "AosCore" on the vehicle side implemented in Renesas’ R-Car SoC (System on Chip) and has been proven to work with the R-Car SoC. OEMs and service providers can realize everything from seamless software installation to operation in the vehicle, and can implement various new services and functional enhancements simply, thus accelerating the launch of connected cars.

Features

  • Enables modern microservices software architecture for automotive core and value-added services, taking vehicles to the “edge computing” paradigm.
  • Allows developers with little automotive knowledge to develop in-vehicle software, since it can be configured independently of the vehicle architecture.
  • Offers customizable options since the system complies with many open standards, such as the Vehicle Information Service Specification (VISS) and the publicly available vehicle source code.
  • Satisfies automotive domain requirements that cannot be addressed by existing IoT and cloud solutions.
  • Provides 24/7 support for managing, operating and using features, such as emergency assistance through EPAM.
  • Supports any cloud environments (OEM cloud or public cloud).
  • Applicable to non-vehicle applications.

Target Devices

Documentation

Type Title Date
Manual - Software
Flyer Log in to Download PDF 174 KB 日本語
2 items

Design & Development

Related Boards & Kits

Boards & Kits