ISL12082

Low Power RTC with Battery ReSeal™, 2 IRQs, Hundredths of a Second Time, and Crystal Compensation

Product Status: Mass Production

OVERVIEW

The ISL12082 device is a low power real time clock with timing and crystal compensation, clock/calendar, power fail indicator, 2 IRQs, periodic or polled alarm, timer/watchdog, and intelligent battery backup switching.

The oscillator uses an external, low-cost 32.768kHz crystal. The real time clock tracks time with separate registers for hours, minutes, seconds and hundredths of a second. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.

KEY FEATURES

  • Real Time Clock/Calendar
  • Tracks Time in Hours, Minutes, Seconds, and Hundredths of a Second
  • Day of the Week, Day, Month, and Year
  • 4 Selectable Frequency Outputs
  • Alarm
  • Settable to the Second, Minute, Hour, Day of the Week, Day, or Month
  • Single Event or Pulse Interrupt Mode
  • Timer
  • 4 Selectable Timer Functions
  • 4 Selectable Timer Clock Frequencies
  • Single Event or Pulse Interrupt Mode
  • Automatic Backup to Battery or Supercapacitor
  • Power Failure Detection
  • Battery ReSeal™
  • On-Chip Oscillator Compensation
  • I2C Interface
  • 400kHz Data Transfer Rate
  • 800nA Battery Supply Current
  • Small Package Options
  • 8 Ld SOIC Package
  • 10 Ld MSOP Package
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL12082
Basic Information
Production Status
Mass Production
Supply Voltage Vcc (Min) (V)
2.7
Supply Voltage Vcc (Max) (V)
5.5
VBAT (min)
1.8 V
VBAT (max)
5.5 V
IBAT (nA)
800
Alarms
1
Crystal Frequency Trimming
Yes
Selectable Frequency Output
4
CPU Supervisory Function POR
No
CPU Supervisory Function Watchdog Timer
No
Battery Seal
Yes
Battery Backup
Yes
VTRIP for POR
Yes
IRQ_Bar
IRQ1/FOUT, IRQ2
FOUT
IRQ_bar/FOUT
RESET_bar
No
Oscillator Compensation (ppm)
-94 to +140
SRAM
N
Other Functions
Alarm, Timer
Memory Type
RAM
Bus/Output Interface
I2C
Time Keeping Current
1.6 µA
IRQ Pin
Yes
Freq. Out Pin
Yes
Timer
Yes
Tamper Detect
No
Reset
No
Qualification Level
Standard
Battery Voltage Range (V)
1.8 to 5.5
Supply Voltage Vcc Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed