CS Lab GmbH

Categories: Development

Enables network-based lighting control for building automation applications that are designed for compliance to IEC 62386 version 2 (DALI 2) when used with suitable hardware.

Details

The DALI 2 standard improves on the ability to control brightness, glare, color rendering, and presence detection, and adds multi-vendor interoperability to the DALI standard IEC 62386. It also introduces standardization of control devices, such as application controllers and input devices, while maintaining backward compatibility with DALI.

 

The DALI-2 framework consists of a HAL Driver for the S128 MCU interface, a Framework Driver encapsulating additional timing functionality, and an optional Library Framework that supplies higher-level DALI functions. It uses the DALI interface of the S128 MCU and the ThreadX® RTOS (optional) and provides libraries to be integrated into user applications.

 

For more information, please contact your local Renesas representative.

 

IAR Diagram

Copyright Disclaimer

Copyright © 2017 CSLab.

/en/products/synergy/software/add-ons/dali-2-0-lighting-control/jcr:content/gallerydownload
/en/products/synergy/software/add-ons/dali-2-0-lighting-control
/en/products/synergy/software/add-ons/dali-2-0-lighting-control/jcr:content/allversionsection