ISL54216

USB 2.0 High-Speed/UART Dual SP3T (Dual 3 to 1 Multiplexer)

Product Status: Mass Production(*)

OVERVIEW

The Intersil ISL54216 is a single supply dual SP3T analog switch that operates from a single supply in the range of 2.7V to 4.6V. It was designed to multiplex between three different differential data sources, allowing the multiplexing of USB 2.0 high speed and/or UART data signals through a common headphone connector in Personal Media Players and other portable battery powered devices.

The switch channels have very low ON capacitance and high bandwidth to pass USB high speed signals (480Mbps) with minimal edge and phase distortion and can swing
rail-to-rail to pass UART and full-speed USB signals.

The ISL54216 is available in a tiny 12 Ld 2.2mmx1.4mm ultra-thin QFN and 12 Ld 3mmx3mm TQFN packages. It operates over a temperature range of -40°C to +85°C.

KEY FEATURES

  • High Speed (480Mbps) and Full Speed (12Mbps) Signaling Capability per USB 2.0 on All Ports
  • UART Capability on All Ports
  • COM Pins Allow Negative Swings to -2V
  • Compatible with Wired-OR Connected GND Referenced Audio Sources
  • All Switches Open Mode
  • Power OFF Protection
  • COM Pins Overvoltage Tolerant to 5.5V
  • Low ON Capacitance @ 240MHz: 4pF
  • -3dB Frequency: 800MHz
  • Single Supply Operation (VDD): 2.7V to 4.6V
  • Available 12 Ld µTQFN and 12 Ld TQFN Packages
  • Compliant with USB 2.0 Short Circuit Requirements Without Additional External Components
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54216
Basic Information
Production Status
Mass Production(*)
Configuration
HS/FS
Switch Control
Logic Level
BW High (MHz)
800
BW Full (MHz)
800
IS
6.5 µA
Supply Voltage Vdd Min
2.7 V
Supply Voltage Vdd Max
4.6 V
Qualification Level
Standard
Supply Voltage Vdd Range (V)
2.7 to 4.6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed