ISL54200

USB 2.0 High/Full Speed Multiplexer

Product Status: Mass Production

OVERVIEW

The Intersil ISL54200 dual 2:1 multiplexer IC is a single supply part that can operate from a single 2.7V to 5.5V supply. It contains two SPDT (Single Pole/Double Throw) switches configured as a DPDT. The part was designed for switching between USB High-Speed and USB Full-Speed sources in portable battery powered products.

The 7Ω normally-closed (NC) FSx switches can swing rail-to-rail and were specifically designed to pass USB full speed data signals (12Mbps) that range from 0V to 3.6V. The 4.5Ω normally-open (NO) HSx switches have high bandwidth and low capacitance and were specifically designed to pass USB high speed data signals (480Mbps) with minimal distortion.

The part can be used in Personal Media Players and other portable battery powered devices that need to switch between a high-speed transceiver and a fullspeed transceiver while connected to a single USB host (computer).

The digital logic inputs are 1.8V logic compatible when operated with a 2.7V to 3.6V supply. The part has an enable pin to open all switches. It can be used to facilitate proper bus disconnect and connection when switching between the USB sources.

The ISL54200 is available in a 10 Ld 3mmx3mm TDFN and a small 10 Ld 2.1mmx1.6mm µTQFN package. It operates over a temperature range of -40°C to +85°C.

KEY FEATURES

  • High Speed (480Mbps) and Full Speed (12Mbps) Signaling Capability per USB 2.0
  • 1.8V Logic Compatible (2.7V to +3.6V supply)
  • Enable Pin to Open all Switches
  • -3dB Frequency
  • HSx Switches: 880MHz
  • FSx Switches: 550MHz
  • Crosstalk @ 1MHz: -70dB
  • Off Isolation @ 100kHz: -98dB
  • Single Supply Operation (VDD): 2.7V to 5.5V
  • Available in Ultra-thin µTQFN and TDFN Packages
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54200
Basic Information
Production Status
Mass Production
Configuration
HS/FS
Switch Control
Logic Level
BW High (MHz)
880
BW Full (MHz)
550
IS
0.02 µA
Supply Voltage Vdd Min
2.7 V
Supply Voltage Vdd Max
5.5 V
Qualification Level
Standard
Supply Voltage Vdd Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password