Renesas' radiation hardened controller area network (CAN) transceivers are compatible with the ISO11898-2 standard for applications calling for CAN serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
Using CAN Bus Serial Communications in Space Flight Applications White Paper PDF 362 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
R34ZZ0003EU: CAN Transceiver SEE Packet Error Testing Report Other PDF 466 KB
Intersil Commercial Lab Services Brochure PDF 364 KB