ISL7457SRH

Radiation Hardened, SEE Hardened, Non-Inverting, Quad CMOS Driver

Product Status: Mass Production

OVERVIEW

The ISL7457SRH is a radiation hardened, SEE hardened, high speed, non-inverting, quad CMOS driver. It is capable of running at clock rates up to 40MHz and features 2A typical peak drive capability and a nominal ON-resistance of just 3.5Ω. The ISL7457SRH is ideal for driving highly capacitive loads, such as storage and vertical clocks in CCD applications. It is also well suited to level-shifting and clock-driving applications.

Each output of the ISL7457SRH can be switched to either the high (VH ) or low (VL ) supply pins, depending on the related input pin. The inputs are compatible with both 3.3V and 5V CMOS logic. The Output Enable (OE) pin can be used to put the outputs into a high-impedance state. This is especially useful in CCD applications that disable the driver during power-down.

The ISL7457SRH also features very fast rise and fall times, which are typically matched to within 1ns. The propagation delay is also matched between rising and falling edges to typically within 1.5ns.

The ISL7457SRH is available in a 16 Ld ceramic flatpack package and specified for operation across the full -55°C to +125°C ambient temperature range.

KEY FEATURES

  • Electrically screened to SMD 5962-08230
  • QML qualified per MIL-PRF-38535 requirements
  • Full mil-temp range operation: TA = -55°C to +125°C
  • Radiation hardness
  • TID [50-300 rad(Si)/s]: 10krad(Si) minimum
  • SEE hardness
  • LET (SEL and SEB Immunity): 40MeV/mg/cm2 minimum
  • LET [SET = ΔVOUT < 15V, Δt < 500ns]: 40MeV/mg/cm2
  • 4 channels
  • Clocking speeds up to 40MHz
  • 11ns/12ns typical tR/tF with 1nF Load (15V bias)
  • 1ns typical rise and fall time match (15V bias)
  • 1.5ns typical prop delay match (15V bias)
  • Low quiescent current - < 1mA Typical
  • Fast output enable function - 12ns typical (15V bias)
  • Wide output voltage range
  • 0V ≤ VL ≤ 8V
  • 2.5V ≤ VH ≤ 16.5V
  • 2A typical peak drive current (15V bias)
  • 3.5Ω typical ON-resistance (15V bias)
  • Input level shifters
  • 3.3V/5V CMOS compatible inputs

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL7457SRH
Basic Information
Production Status
Mass Production
Class
V, Q, /PROTO
DLA SMD
5962-08230
High Dose Rate (HDR) krad (Si)
10
SEL (MeV/mg/cm2)
40
SMD URL
Qualification Level
QML Class Q (military), QML Class V (space)
Temperature Range
-55 to +125

Action Needed