ISL74422BRH

9A, Non-Inverting Power MOSFET Drivers

Product Status: Mass Production

OVERVIEW

The radiation hardened ISL74422BRH is a non-inverting, monolithic high-speed MOSFET driver designed to convert a 5V CMOS logic input signal into a high current output at voltages up to 18V. Its fast rise/fall times and high current output allow very quick control of even the largest power MOSFETs in high frequency applications.

The input of the ISL74422BRH can be directly driven by our IS-1825ASRH and IS-1845ASRH PWM devices. The 9A high current output minimizes power losses in MOSFETs by rapidly charging and discharging large gate capacitances. A supply UVLO (Under Voltage Lock Out) circuit insures predictable turn-on and turn-off of the driver.

Constructed with the Intersil dielectrically isolated Rad-Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments.

Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering.

Detailed Electrical Specifications for these devices are contained in SMD 5962-03248 .

KEY FEATURES

  • QML Qualified per MIL-PRF-38535 Requirements
  • Electrically Screened to DSCC SMD # 5962-03248
  • Radiation Environment
  • Total Dose (Max) 300krad(SI)
  • Latch-Up Immune
  • IPEAK 9A (Min)
  • TFALL (CL = 10nF) 135ns (Max)
  • TRISE (CL = 10nF) 135ns (Max)
  • Prop Delay High-Low (CL = 10nF) 175ns (Max)
  • Prop Delay Low-High (CL = 10nF) 175ns (Max)
  • Rising UVLO Threshold 7.5V (Max)
  • Falling UVLO Threshold 6.0V (Min)
  • UVLO Hysteresis 0.3V (Min)
  • Wide Supply Voltage Range 8V to 18V
  • Low Stand-by Current Consumption
  • Input Low 2.1mA (Max)
  • Input High 2.7mA (Max)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL74422BRH
Basic Information
Production Status
Mass Production
Qualification Level
QML Class Q (military), QML Class V (space)
Temperature Range
-55 to +125

Confirm below disclaimers

Input Renesas account name and password