Renesas' radiation hardened plastic package power management ICs (PMICs) are designed to power and support applications where high-reliability screening and radiation assurance are required, but for a smaller PCB footprint. These include mission critical applications and may be at Low Earth Orbit (LEO), Medium Earth Orbit (MEO) or Geostationary Earth Orbit (GEO) altitudes. This includes traditional satellites looking to save PCB area in their designs, or even small satellites intended for GEO operation. These products are also ideal for LEO small sat and constellation mission critical applications.
Renesas’ rad hard plastic package power management IC technology includes switching regulators, Gallium Nitride (GaN) FETs with integrated low-side driver.
Sign up for our quarterly rad hard newsletter to stay up to date on Renesas’ latest rad hard products and resources.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
6A Radiation Hardened Synchronous Buck Regulator with Integrated MOSFETs | Rad Hard Plastic Package | TQFP-EP | 64 | 10.0 x 10.0 x 1.00 | ||
Radiation Hardened 100V GaN FET with Integrated Low-Side GaN FET Driver | Rad Hard Plastic GaN FETs | FBGA | 81 | 8.0 x 8.0 x 1.36 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 4.85 MB | |
Technical Brief | PDF 229 KB | |
White Paper | PDF 533 KB | |
3 items
|
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.