Renesas' rad hard plastic, high-efficiency, monolithic, synchronous buck regulator with integrated MOSFETs offers best-in-class Single Event Transient (SET) performance, which is critical when powering mission critical FPGAs, microcontrollers or microprocessors. The device is an ideal choice to power many of today’s small form factor applications. Radiation hardened plastic package ICs are designed to support multiple mission types, from Low Earth Orbit (LEO) up to Geostationary Earth Orbit (GEO).
Topology [Rail 1] |
Outputs (#) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
IQ |
Switching Frequency (KHz) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Peak Efficiency (%) |
SYNCH Capability |
Control Type |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
6A Radiation Hardened Synchronous Buck Regulator with Integrated MOSFETs | Buck | 1 | 3 | 5.5 | .85 | 4.675 | 6 | 1.4 mA | 1.18 | 75 | 86 | 95 | Yes | Current Mode | 64 | TQFP-EP |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 467 KB | |
Brochure | PDF 4.85 MB | |
Technical Brief | PDF 229 KB | |
White Paper | PDF 405 KB | |
Application Note | PDF 338 KB | |
5 items
|
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.