ISL71090SEH50

Radiation Hardened Ultra Low Noise, Precision Voltage Reference

Product Status: Mass Production

OVERVIEW

The ISL71090SEH50 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 7V to 30V. The ISL71090SEH50 uses the Intersil Advanced Bipolar technology to achieve 1.1µVP-P noise at 0.1Hz with an accuracy over-temperature of 0.15%.

The ISL71090SEH50 offers a 5.0V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld Flatpack package.

The ISL71090SEH50 is ideal for high-end instrumentation, data acquisition and applications requiring high DC precision where low noise performance is critical.

KEY FEATURES

  • Reference output voltage: 5.0V ±0.05%
  • Accuracy over temperature: ±0.15%
  • Output voltage noise: 1.1µVP-P typical (0.1Hz to 10Hz)
  • Supply current: 930µA (typical)
  • Tempco (box method): 10ppm/°C maximum
  • Output current capability: 20mA
  • Line regulation: 8ppm/V
  • Load regulation: 10ppm/mA
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
  • SET/SEL/SEB: 86MeV•cm2/mg

    *Product capability established by initial characterization. The “EH” version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate

  • Electrically screened to SMD 5962-13211

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL71090SEH50
Basic Information
Production Status
Mass Production
Class
V, /PROTO
DLA SMD
5962-13211
High Dose Rate (HDR) krad (Si)
100
Low Dose Rate (ELDRS) krad (Si)
100
SEL (MeV/mg/cm2)
86
SMD URL
Qualification Level
QML Class V (space)
Temperature Range
-55 to +125

Confirm below disclaimers

Input Renesas account name and password