ISL83202

55V, 1A Peak Current H-Bridge FET Driver

Product Status: Mass Production(*)

OVERVIEW

The ISL83202 is a medium-frequency H-Bridge FET driver capable of 1A (typ) of peak drive current that is designed to drive high- and low-side N-Channel MOSFETs in medium voltage applications. Optimized for PWM motor control and uninterruptible power supply systems, the ISL83202 enables simple and flexible bridge-based design. With typical input-to-output propagation delays as low as 25ns and with a user programmable dead-time range of 0.1µs to 4.5µs, the ISL83202 is ideal for switching frequencies up to 200kHz.

The dead-time of the ISL83202 is programmable via a single resistor. The ISL83202's four independent driver control inputs (ALI, AHI, BLI, and BHI) allow driving of every possible switch combination except those that would cause a shoot-through condition. A global disable input, DIS, overrides input control and causes the ISL83202 to refresh the bootstrap capacitor when pulled low. Integrated undervoltage protection and shoot-through protection ensure reliable system operation.

The ISL83202 is available in compact 16 Ld SOIC and 16 Ld PDIP packages and operates over the range of -55°C to +125°C.

KEY FEATURES

  • Independently Drives 4 N-Channel FETs in Half Bridge or Full Bridge Configurations
  • Bootstrap Supply Max Voltage: 70VDC
  • Drives a 1000pF Load in Free Air at +50°C with Rise and Fall Times of 15ns (typ)
  • User-Programmable Dead Time from 0.1 to 4.5µs
  • DIS (Disable) Overrides Input Control and Refreshes Bootstrap Capacitor when Pulled Low
  • Input Logic Thresholds Compatible with 5V to 15V Logic Levels
  • Shoot-Through Protection
  • Undervoltage Protection
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL83202
Basic Information
Production Status
Mass Production(*)
Max Bootstrap Supply Voltage (V)
70
VBIAS (max) (V)
15
Peak Pull-up Current
1 A
Peak Pull-down Current
1 A
Turn-On Prop Delay (ns)
75
Turn-Off Prop Delay (ns)
55
Rise Time
9 ns
Fall Time
9 ns
Input Logic Level
3.3V/TTL
Charge Pump
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-55 to +125

Confirm below disclaimers

Input Renesas account name and password