Renesas offers high-power, current-sharing DC/DC power modules for datacom, telecom and FPGA power hungry applications.
Renesas offers high-power, current-sharing DC/DC power modules for datacom, telecom and FPGA power hungry applications.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Carrying the Heat Away from Power Module PCB Designs | 简体中文 | White Paper | 866 KB | |||
Power Modules Win, but Choose Wisely | – | White Paper | 894 KB | |||
The Benefits of Using an Integrated Power Module vs. a Discrete Regulator | 简体中文 | White Paper | 169 KB | |||
Powering your FPGA Applications | – | White Paper | 1.70 MB | |||
Simplifying Power Supply Design with a Power Module | – | White Paper | 211 KB | |||
AN1786: Reducing the Switching Frequency of the ISL8200M and ISL8200AM Power Modules | – | Application Note | 341 KB | |||
AN9867: End of Life Derating: A Necessity or Overkill | – | Application Note | 338 KB | |||
Other | ||||||
Intersil Space Products Brochure | – | Brochure | 3.14 MB | |||
Industrial Power Management Brochure | 日本語 | Brochure | 3.13 MB | |||
Intersil Commercial Lab Services | – | Brochure | 364 KB | |||
TB488: PCB Land Pattern Design and Surface Mount Guidelines for POL Modules | – | Other | 980 KB |
Input Voltage (Min) (V) | Input Voltage (Max) (V) | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Output Current (Max) [Rail 1] (A) | Current Sharing | IQ | Peak Efficiency (%) | Configuration | Control Type | SYNCH Capability | Tracking | Digital Bus | POR | Switching Frequency Range (Typical) (kHz) | Pvin (Min) | Pvin (Max) | Qualification Level | iSim Model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Complete Current Share 10A DC/DC Power Module | 4.5 | 20 | 0.6 | 6 | 10 | Yes | 36 mA | 94 | Normal | Voltage Mode | Yes | No | No | Yes | 3 | 20 | Standard | Yes |