Overview

Description

The Renesas Starter Kit for H8/38099 is intended as a user-friendly introductory and evaluation tool for the H8/38099 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for H8/38099 may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Applications

Documentation

Type Title Date
Application Note PDF 62 KB 日本語
Manual - Development Tools PDF 209 KB 日本語
Manual - Development Tools PDF 353 KB 日本語
Manual - Development Tools PDF 396 KB 日本語
4 items

Design & Development

Software & Tools

Software Downloads

Sample Code