This product is not on sale now.

 

Exterior (Top view of the component side)

Exterior (Top view of the solder side)

M3A-HS87G50 Features

Mounts the SH7286 MCU (SH-2A core, 100 MHz, 176-pin)

Includes a USB Series-B receptacle to develop and evaluate software using the SH7286 on-chip USB function   module in full-speed

SH7286 data bus, address bus and on-chip peripheral pins are all connected to through-holes for expansion   connectors on this board to allow for timing analysis with peripherals that use measurement instruments.

H-UDI port connectors (36-pin/14-pin) is provided to connect the Renesas E10A-USB emulator  

Note:
(1) The E10A-USB emulator is not included.

 

M3A-HS87G50 Specifications

Item Specification
CPU
  • SH7286
    - Input (XIN) clock: 12.5 MHz
    - CPU clock: 100 MHz (max.)
    - Bus clock: 50 MHz (max.)
    - On-chip memory
  • On-chip Memory
    Flash memory: 1024KB
    RAM: 32KB
Memory
  • SDRAM: 16 MB x 2 (optional)
  • EEPROM: 128 Kbit (optional)
Connectors
  • Through-holes for expansion connectors: 6
  • USB port connector (Series-B receptacle): 1
  • H-UDI port connectors (36-pin/14-pin): 1 each
  • Serial port connector (D-sub, 9-pin): 1
  • RCAN port connector: 1
LEDs
  • Power LED: 1
  • User LEDs: 6
Switches
  • Reset, NMI, IRQ switches
  • System setting DIP switches: 5/package
  • User DIP switches: 4/package
Dimensions
  • 100 x 160mm
  • Mounting form: PCB (4-layer, double-sided)
  • Number of board: 1
Other items
  • CD-ROM (User's Manual, Installation Manual, and sample program)
  • Release note
  • Power supply cable
    Prepare following items (not included in this product)
    - Power supply: 5V (1.5A min.)
    - SuperH RISC engine C/C++ Compiler Package
    - E10A-USB emulator

 

M3A-HS87G50 Block Diagram

M3A-HS87G50 Documents

File Name File Size Contents
rjj11j0045_m3a_hs87um.pdf 2752KB M3A-HS87G50 User's Manual (Rev. 1.01)
sh7286_sample.zip 185KB Sample Program

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.