Smart Analog GUI Tools for Evaluation
Lineup of GUI Tools for Smart Analog Evaluation
Device | Analog Front-End Design Analog Design Tool (Evaluation) |
Coding Assistance Tool | |
---|---|---|---|
Analog IC | Smart Analog IC101 | Smart Analog Easy Starter 101 (V2.1) | API Builder SAIC101 (V1.1) |
Smart Analog IC300 | Smart Analog Easy Starter (V2.0) | - | |
Smart Analog IC301 | |||
Smart Analog IC500 | |||
Smart Analog IC501 | |||
Smart Analog IC502 | |||
MCU | Smart Analog MCU RL78/G1E R5F10FMx |
"Smart Analog Easy Starter" Analog Design Tool
Powerful AFE design & simulation software tool
With a Smart Analog Easy Starter, you can observe waveforms by actually designing the analog front end circuitry of a Smart Analog device, downloading analog circuit data, and running the system.
Supported devices
Supported devices
"API Builder SAIC101" Coding Assistance Tool
Point-and-click interface for API design, sample code generation and auto integration tool
API Builder SAIC101 is a coding assistance tool for editing the API for controlling the Smart Analog IC101, generating various sample code that uses the edited API, and assisting integration work.
Supported devices
Supported Partner Solutions
Device | Microcontroller | Starter Kit/Evaluation Board | Remarks | |
---|---|---|---|---|
Analog IC | Smart Analog IC101 | --- | Smart Analog IC101 RSK Option Board TSA-OP-IC101 *1 | Manufactured by Tessera Technology |
Smart Analog IC300 | RL78/G1A | Smart Analog IC Evaluation Board TSA-IC300 | Manufactured by Tessera Technology | |
Smart Analog IC301 | Smart Analog IC Evaluation Board TSA-IC301 | Manufactured by Tessera Technology | ||
Smart Analog IC500 | Smart Analog IC Evaluation Board TSA-IC500 | Manufactured by Tessera Technology | ||
MCU | Smart Analog MCU RL78/G1E R5F10FMx | RL78/G1E | Smart Analog Stick (RL78/G1E Stick Starter kit) RL78/G1E-STICK | Manufactured by Tessera Technology |
Notes:
- The Smart Analog IC101 RSK Option Board TSA-OP-IC101 is an optional evaluation board that includes the Smart Analog IC101 and a sensor element. A Renesas Starter Kit (for example, the Renesas Starter Kit for RL78/L13) must be purchased separately.
- The Smart Analog Easy Starter 101 currently supports Renesas Starter Kit for RL78/L13 only. For details, see Smart Analog IC101: Smart Analog Easy Starter 101 Tutorial (RL78/L13).
- If you are using in combination with any other Renesas Starter Kit, please refer to this application note:
Smart Analog IC101: How to Use Smart Analog IC101's API and Sample Code for Other MCUs