Skip to main content

Overview

Description

The HS3101-MC1 module enables quick application integration with a standard 4-pin connector and a fully calibrated HS3101 relative humidity and temperature sensor. The HS3101 features a hydrophobic membrane protecting it from environmental dust, particles, and liquids. The HS3001-MC1 is fully coated with HumiSeal® for better corrosion resistance. The HS3101 integrated calibration and temperature compensation logic provides fully corrected RH and temperature values via a standard I²C output. No user calibration of the output data is required.

Features

  • RH accuracy: ±1.5%RH, typical (10 to 90%RH, 25 °C)
  • Hydrophobic membrane, IP67 rating
  • HumiSeal coating
  • 14-bit resolution: 0.01%RH, typical 
  • Fast RH response time: 4 seconds, typical
  • Temperature sensor accuracy: ±0.2 °C, typical (-10 °C to +80 °C)
  • Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
  • Excellent stability against aging
  • Very low power consumption

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 487 KB
End Of Life Notice PDF 748 KB
Application Note PDF 1.81 MB
Application Note PDF 131 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training