The P9240A is a 15W, magnetic induction wireless power transmitter product supporting WPC’s MP-A1/MPA2 medium power coil configurations. The transmitter includes an industry-leading 32-bit ARM® Cortex®-M0 processor offering high level of programmability while consuming ultra-low standby power meeting the Energy Star requirement. In addition, the new μController empowers the users to customize features such as LED patterns, buzzer and FOD threshold settings. The P9240A is available in a Pb-free, space-saving VFQFPN 5mm X 5mm, 40-pin package. The device is rated over an operating temperature range of -40 to +85ºC.
NOTICE: This device is restricted to high volume and strategic applications only. For most customers, consider using our general market devices found at www.idt.com/go/WPkits.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.44 MB | |
Brochure | PDF 8.73 MB | |
Overview | PDF 1.14 MB | |
Application Note | PDF 3.74 MB | |
End Of Life Notice | PDF 540 KB | |
End Of Life Notice | PDF 543 KB | |
White Paper | PDF 627 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
IDT develops and sells a broad range of semiconductors that are used in a wide variety of industrial applications and consumer products. Established in Silicon Valley in 1980, IDT employs 1,500 people worldwide. The company's chips are used to enable today's mobile Internet. In fact, virtually every 3G and 4G phone call made around the world goes through IDT products. IDT's semiconductors play an essential role in today's advanced technology. Its market leading timing devices, for example, serve as the heartbeat of electronic systems. Another one of its products is helping scientists at CERN move, manage, and make sense of the vast amounts of data gathered from experiments at the Large Hadron Collider.
Always on the cutting edge, IDT is also the leader in wireless charging. Wireless charging delivers cord free convenience for today's consumer products and is a great differentiator for highly competitive markets. The company's wireless power transmitters and receivers are currently in use by countless consumers in smartphones, wearables, charging stations, computer monitors, lamps, remote controls, and furniture. IDT recently introduced wireless charging kits, removing much of the cost and engineering expertise previously required to integrate wireless charging into consumer products. Wireless charging is just the latest way IDT is helping make life a little easier for us all.
Blog Post | May 12, 2018 | ||
News | Apr 16, 2018 | ||
News | Apr 4, 2018 | ||
News | Mar 9, 2018 | ||
News | Feb 27, 2018 | ||
Blog Post | Nov 2, 2017 | ||
News | Feb 16, 2016 | ||
News | Feb 26, 2015 |