ISL6537A

ACPI Regulator/Controller for Dual Channel DDR Memory Systems

Product Status: Mass Production

OVERVIEW

The ISL6537A provides a complete ACPI compliant power solution for up to 4 DIMM dual channel DDR/DDR2 Memory systems. Included are both a synchronous buck controller to supply VDDQ during S0/S1 and S3 states. During S0/S1 state, a fully integrated sink-source regulator generates an accurate (VDDQ /2) high current VTT voltage without the need for a negative supply. A buffered version of the VDDQ /2 reference is provided as VREF . A second PWM controller, which requires external MOSFET drivers, is available for regulation of the GMCH Core voltage. An LDO controller is also integrated for the CPU VTT termination voltage regulation and the DAC.

The switching PWM controller drives two N-Channel MOSFETs in a synchronous-rectified buck converter topology. The synchronous buck converter uses voltagemode control with fast transient response. The switching regulator provides a maximum static regulation tolerance of ±2% over line, load, and temperature ranges. The output is user-adjustable by means of external resistors down to 0.8V.

An integrated soft-start feature brings all outputs into regulation in a controlled manner when returning to S0/S1 state from any sleep state. During S0 the VIDPGD signal indicates that the GMCH and CPU VTT termination voltage is within spec and operational.

All outputs, except VDAC, have undervoltage protection. The switching regulator also has overvoltage and overcurrent protection. Thermal shutdown is integrated.

KEY FEATURES

  • Generates 5 Regulated Voltages
  • Synchronous Buck PWM Controller for DDR VDDQ
  • 3A Integrated Sink/Source Linear Regulator with Accurate VDDQ/2 Divider Reference for DDR VTT
  • PWM Regulator for GMCH Core
  • LDO Regulator for CPU/GMCH VTT Termination
  • LDO Regulator for DAC
  • ACPI Compliant Sleep State Control
  • Glitch-Free Transitions During State Changes
  • Integrated VREF Buffer
  • VDDQ PWM Controller Drives Low Cost N-Channel MOSFETs
  • 250kHz Constant Frequency Operation
  • Both PWM Controllers are Phase Shifted 180°
  • Tight Output Voltage Regulation
  • All Outputs: ±2% Over Temperature
  • Fully-Adjustable Outputs with Wide Voltage Range: Down to 0.8V Supports DDR and DDR2 Specifications
  • Simple Single-Loop Voltage-Mode PWM Control Design
  • Fast PWM Converter Transient Response
  • Under and Overvoltage Monitoring
  • OCP on the VDDQ Switching Regulator
  • Integrated Thermal Shutdown Protection
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6537A
Basic Information
Production Status
Mass Production
Max # of Outputs
5
Input Voltage Min (V)
4.5
Input Voltage Max (V)
5.5
Output Voltage Min (V)
0.8
Output Voltage 1 Max (V)
5.5
Output Current 1 Max (A)
25
Switching Frequency (kHz)
250
Bias Voltage (VCC) (V)
5
Output Voltage 2 Max (V)
2.75
Output Voltage 3 Max (V)
Adj.
Output Voltage 4 Max (V)
Adj.
Output Voltage 5 Max (V)
Adj.
Linear Output
Yes
DDR Capable
Yes
Qualification Level
Standard
Bias Voltage Range (V)
5
Temperature Range
0 to +70

Action Needed