R2A20131SP

Continuous Conduction Mode PFC Control IC

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.

Product Status: Mass Production(*)

OVERVIEW

The R2A20131 is power factor correction control IC of continuous conduction mode.
The R2A20131 is built in Load Tracing Boost, Brownout, Over Voltage Protection, Over Current Protection, FeedBack loop Open detection and Power Good Function.
Load tracing boost function bring improvement of efficiency at light load with few external parts.
The feedback loop open detection, and over current protection are built in the R2A20131, and can constitute a power supply system of high reliability with few external parts.
Power Good Function monitors PFC output voltage and can adjust no-good level.

KEY FEATURES

    • Absolute Maximum Ratings
      Supply voltage Vcc: 24 V
      Junction temperature Tj: –40 to +150°C
    • Electrical Characteristics
      Error amplifier reference voltage Vfb: 2.51 V ± 1.5%
      UVLO operation start voltage Vuvlh: 10.5 V ± 0.7 V
      UVLO operation shutdown voltage Vuvll: 9.3 V ± 0.5 V
      UVLO hysteresis voltage Hysuvl: 1.2 V ± 0.5 V
    • Functions
      Boost converter control with continuous conduction mode
      Load Tracing Boost (LTB) function: Vout is decreased at light load and AC 100 V system.
      Brownout function
      Over Voltage Protection
      Feedback loop Open detection
      Over Current Protection
      Power good information (Open drain output)
      Package: Pb-free SOP-16
      This Device uses Halogen-Free Molding Compound

PARAMETRICS

Parameters
R2A20131SP
Basic Information
Part Name
R2A20131SP
Production Status
Mass Production(*)
PLP
-
Document
YES
Vin (V) max.
24
Vo (V) max.
11.9
Pin Count
16
Package Type
SOP

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.