ISL6700

80V/1.25A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs

Product Status: Mass Production

OVERVIEW

The ISL6700 is an 80V/1.25A peak, medium frequency, low cost, half-bridge driver IC available in 8-lead SOIC and 12-lead QFN plastic packages. The low-side and high-side gate drivers are independently controlled and matched to 25ns. This gives the user maximum flexibility in dead-time selection and driver protocol. Undervoltage protection on both the low-side and high-side supplies force the outputs low. Non-latching, level-shift translation is used to control the upper drive circuit. Unlike some competitors, the high-side output returns to its correct state after a momentary undervoltage of the high-side supply.

KEY FEATURES

  • Drives 2 N-Channel MOSFETs in Half-Bridge Configuration
  • Space Saving SO8 and Low RC-S QFN Packages
  • Phase Supply Max Voltage to 80VDC
  • Bootstrap Supply Max Voltage to 96VDC
  • Drives 1000pF Load with Rise and Fall Times Typ. 15ns
  • TTL/CMOS Compatible Input Thresholds
  • Independent Inputs for Non-Half-Bridge Topologies
  • No Start-Up Problems
  • Low Power Consumption
  • Wide Supply Range
  • Supply Undervoltage Protection
  • QFN Package
  • Compliant to JEDEC PUB95 MO-220 QFN
  • Quad Flat No Leads - Package Outline
  • Pb-Free Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6700
Basic Information
Production Status
Mass Production
Max Bootstrap Supply Voltage (V)
95
VBIAS (max) (V)
15
Peak Pull-up Current
1.4 A
Peak Pull-down Current
1.3 A
Turn-On Prop Delay (ns)
70
Turn-Off Prop Delay (ns)
60
Rise Time
5 ns
Fall Time
5 ns
Input Logic Level
3.3V/TTL
Charge Pump
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password