ISL80101-ADJ

High Performance 1A LDO

Product Status: Mass Production

OVERVIEW

The ISL80101-ADJ is a low voltage, high current, single output LDO specified at 1A output current. This LDO operates from input voltages from 2.2V to 6V, and is capable of providing output voltages from 0.8V to 5V. The ISL80101-ADJ features an adjustable output. For the fixed output version of the ISL80101-ADJ, please refer to the ISL80101 datasheet.

A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. This CMOS LDO will consume significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. State of the art internal compensation achieves a very fast load transient response. An external capacitor on the soft-start pin provides an adjustable soft-starting ramp. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode. A Power-good logic output signals a fault condition.

KEY FEATURES

  • ±1.8% VOUT accuracy guaranteed over line, load and TJ = -40°C to +125°C
  • Very low 130mV dropout voltage at VOUT = 2.5V
  • Very fast transient response
  • Programmable soft-starting
  • Power-good output
  • Excellent 65dB PSRR
  • Current limit protection
  • Thermal shutdown function
  • Available in a 10 Ld DFN package
  • Pb-Free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL80101-ADJ
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
2.2
Input Voltage Max (V)
6
External Bias
No
Output Voltage Min (V)
0.8
Output Voltage Max (V)
5
Fixed Output Voltage Option
Yes
O/P Voltage Accuracy (%)
±1.8
Output Current 1 Max (A)
1
PSRR (dB)
65
Qualification Level
Standard
Noise (μVRMS 10Hz to 100kHz)
53
Noise (μVRMS 100Hz to 100kHz)
53
Drop Out Voltage Typ (mV)
130 @ 1A
Enable/Shutdown
Yes
PGOOD Output
Yes
Input Voltage Range (V)
2.2 to 6.0
Output Voltage Range (V)
0.8 to 5.0
Can Sample
YES
Temperature Range
-40 to +125

Confirm below disclaimers

Input Renesas account name and password