ISL6141

Negative Voltage Hot Plug Controller

Product Status: Mass Production

OVERVIEW

The ISL6141 is an 8-pin, negative voltage hot plug controller that allows a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the Under-Voltage threshold, or greater than the Over-Voltage threshold. The IntelliTrip™ electronic circuit breaker and programmable current limit features protect the system against short circuits. When the Over-Current threshold is exceeded, the output current is limited for 600µs before the circuit breaker shuts down the FET. If the fault disappears before the 600µs time-out, normal operation resumes. In addition, the IntelliTrip™ electronic circuit breaker has a fast Hard Fault shutdown with a threshold set at 4 times the current limit value. When activated, the GATE is immediately turned off and then slowly turned back on for a single retry (soft-start). The active low PWRGD signal can be used to directly enable a power module (with a low enable input). The ISL6151 is the same device but has an active high PWRGD output.

KEY FEATURES

  • Operates from -20V to -80V (-100V Absolute Max Rating)
  • Programmable Inrush Current
  • Programmable Over-Voltage Protection
  • Programmable Under-Voltage Protection
  • 135mV of hysteresis
  • Equals ~4.6V of hysteresis at the power supply
  • UVLO (Under-Voltage Lock-Out) ~ 16.5V
  • Programmable Current Limit with 600µs time-out
  • IntelliTrip™ electronic circuit breaker distinguishes between Over-Current and Hard Fault conditions
  • Fast shutdown for Hard Faults with a single retry (fault current > 4X current limit value).
  • Pin Compatible with ISL6140/50.
  • Power Good Control Output
  • Monitors both the DRAIN (voltage drop across the FET) and the GATE voltage; once both are OK, the Power Good output is latched in the active state.
  • PWRGD active high: ISL6151 (H version)
  • PWRGD active low: ISL6141 (L version)

PARAMETRICS

Parameters
ISL6141
Basic Information
Production Status
Mass Production
# of Outputs
1
Internal / External FET
Ext
VBIAS (min)
-80 V
VBIAS (max) (V)
-20
Controlled Voltages (V)
-20 to -80
Regulation or Latch-Off for Overcurrent
Current Regulation
Adjustable or Fixed OC VTH
Fixed
Adjustable Gate Ramp
Yes
Advanced Fault Protection
Yes
Reporting
PWRGD-bar
System Management: System Resets, Power Indicators, Fault Detection
Yes
UV/OV Feature
UV/OV Lockout
Qualification Level
Standard
Bias Voltage Range (V)
-80 to -20
Can Sample
YES
Temperature Range
-40 to +85