ISL95906

Request Full Datasheet

Integrated Power Management IC for VR12.6™ Platforms

Product Status: Mass Production

OVERVIEW

The ISL95906 is a Power Management Integrated Circuit (PMIC) for ultrabook, notebook and tablet computers powered by 2-cell Li-ion batteries. It integrates control, MOSFET drivers, power MOSFETs, fault protection and fault monitoring functions for 8 highly efficient, synchronous buck regulators and VTT LDO. It is offered in a thermally efficient 5.5mmx5.5mm, 121 bump, 0.5mm pitch WLCSP package.

The PMIC regulators convert system voltage from the battery or adapter into all platform voltages needed for a typical computer system including 5V and 3.3V system regulators, 1.8V, 1.5V, 1.05V for controller-hub, peripheral and core voltages as well as programmable VDDQ and VTT regulators for DDR3/3U/3L, LPDDR3 and DDR4 voltages. The switching regulators operate at 1MHz and are based on Intersil’s proprietary R4™ Technology, which provides high light-load efficiency, fast transient response, seamless DCM/CCM transitions and requires no external compensation.

The PMIC provides overcurrent, overvoltage and over-temperature fault protections and undervoltage and over-temperature warnings. A temperature alert signal indicates the PMIC is operating at an elevated temperature and ALERT indicates if any other fault or warning has occurred. The PMIC also offers significant I2 C capability and can be configured to provide 8 GPIO pins for additional system functionality and each regulator has an independent power-good indicator.

KEY FEATURES

  • Highly integrated power management IC
  • Efficient 1MHz integrated FET switching regulators
  • Internal compensation, no external compensation
  • Computer system platform voltage regulators 5V, 3.3V, 1.8V, 1.5V, 1.05V
  • Programmable VDDQ and VTT regulators for memory (DDR3/L/U, LPDDR3 and DDR4)
  • Extensive fault protection
  • Overcurrent protection
  • Over-temperature protection
  • Overvoltage and undervoltage protection
  • Temperature alert signal
  • Independent power-good indicator for each regulator
  • Independent enable signals for each regulator for maximum sequencing flexibility
  • Low power consumption mode for connected standby
  • I2C bus allows system fault monitoring, enable control and configurable GPIO programming
  • Output voltage offset programming through I2C
  • Configuration pin provides additional system programming options

PARAMETRICS

Parameters
ISL95906
Basic Information
Production Status
Mass Production
# of Outputs
8
Input Voltage Min (V)
5.6
Input Voltage Max (V)
8.7
Linear Output
Yes
Input Voltage Range (V)
5.6 to 8.7
Parametric Applications
Ultrabook, notebook and tablet computers powered by 2-cell Li-ion batteries (VR12.6T Platforms)
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed