RJH60Mx Series
600V G6H M series IGBT (Freq. 5k~15kHz)
Specifications
- Short circuit withstand time (>5us)
- High reliability
- Low Vce(sat)
Vces (V) |
IC (A) 100℃ |
Vce(sat) (V) [typ.] |
Diode | Packaging Options | ||
---|---|---|---|---|---|---|
TO-247 | TO-220FL | LDPAK-S | ||||
![]() |
![]() |
![]() |
||||
600 | 8 | 1.9@8A | ✔ | RJH60M1DPP-M0 | RJH60M1DPE | |
12 | 1.9@12A | ✔ | RJH60M2DPP-M0 | RJH60M2DPE | ||
17 | 1.8@17A | ✔ | RJH60M3DPQ-E0 | RJH60M3DPP-M0 | RJH60M3DPE | |
22 | 1.8@22A | ✔ | RJH60M0DPQ-E0 | |||
37 | 1.8@37A | ✔ | RJH60M5DPQ-E0 | |||
40 | 1.8@40A | ✔ | RJH60M6DPQ-E0 | |||
50 | 1.6@50V | ✔ | RJH60M7DPQ-E0 |